??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1910.220 Clamping Cube
HELP_VARIABLE
Company
Halder
Description
EH 1910. - Clamping Cubes, welded, semi-finished
Bill of material
1910.220 Clamping Cube
BESTNR
Ref. No.
1910.220
L1
400 mm
L2
231 mm
L3
- mm
L4
150 mm
H
500 mm
H1
450 mm
A
150 mm
B1
150 mm
B2
- mm
N
4
Y
12
G
Weight
134000 g
Embedded user actions